IESNA:LM-63-2002
[TEST]P1386564
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2B-827-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 74W 80CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (52) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.62A 74.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]13.6%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9147.5
TILT=NONE
52 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 74.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
1230.7 1535.2 1769.9 1960.2 2093.4 2197.0 2205.5 2163.2 2150.5 2226.6 2433.8 2778.5 3207.8 3573.6 3808.3 4043.0 
4218.5 4298.9 4301.0 4184.7 3930.9 3157.0 2518.4 2044.8 1511.9 1112.3 718.9 484.2 461.0 365.8 279.1 236.8 186.1 133.2 
46.5 8.5 2.1 0.0 
1230.7 1526.7 1759.3 1947.5 2093.4 2190.7 2207.6 2173.8 2163.2 2230.8 2429.6 2795.4 3205.7 3565.1 3810.4 4030.3 
4205.8 4301.0 4290.4 4184.7 3952.1 3245.8 2539.6 2095.5 1541.5 1114.4 727.4 499.0 463.1 370.0 285.5 238.9 192.4 137.4 
52.9 10.6 2.1 0.0 
1230.7 1520.4 1750.8 1939.0 2091.3 2199.1 2239.3 2218.2 2207.6 2262.6 2427.5 2746.8 3119.0 3472.1 3721.6 3918.3 
4091.7 4197.4 4218.5 4155.1 3964.8 3565.1 2808.1 2258.3 1698.0 1213.8 826.8 558.2 509.6 399.6 304.5 253.7 213.6 
154.4 105.7 29.6 4.2 0.0 
1230.7 1499.2 1721.2 1911.6 2074.4 2209.7 2281.6 2287.9 2294.3 2334.5 2444.4 2653.8 2968.8 3298.7 3571.5 3740.6 
3888.7 4013.4 4072.6 4068.4 3981.7 3770.2 3336.8 2763.7 2116.7 1478.1 1055.2 672.4 619.6 458.9 327.8 262.2 217.8 
145.9 101.5 42.3 4.2 0.0 
1230.7 1486.5 1708.6 1886.2 2059.6 2211.8 2334.5 2389.4 2414.8 2450.8 2531.1 2662.2 2854.6 3119.0 3370.6 3573.6 
3736.4 3856.9 3954.2 4005.0 3979.6 3901.3 3725.8 3343.1 2799.7 2209.7 1492.9 1000.2 890.2 604.8 393.3 258.0 196.7 
154.4 101.5 38.1 4.2 0.0 
1230.7 1452.7 1649.3 1839.7 2015.2 2186.4 2342.9 2450.8 2516.3 2567.1 2632.6 2740.5 2882.1 3059.8 3273.3 3493.2 
3670.9 3825.2 3928.8 4007.1 4062.0 4055.7 4002.8 3884.4 3607.4 3152.8 2584.0 1843.9 1632.4 1000.2 613.2 372.2 
258.0 177.6 80.4 29.6 6.3 0.0 
1230.7 1425.2 1596.5 1772.0 1936.9 2114.5 2283.7 2438.1 2554.4 2651.6 2736.2 2820.8 2926.5 3076.7 3231.0 3444.6 
3651.8 3863.3 4032.4 4174.1 4288.3 4413.1 4457.5 4487.1 4504.0 4372.9 4070.5 3176.1 3053.4 2465.6 1442.1 809.9 
425.0 200.9 90.9 38.1 10.6 0.0 
1230.7 1378.7 1514.0 1672.6 1820.6 1983.4 2146.3 2315.4 2465.6 2609.4 2744.7 2865.2 2979.4 3087.2 3205.7 3336.8 3489.0 
3664.5 3863.3 4064.2 4273.5 4489.2 4732.4 4863.5 4984.0 5081.3 4700.6 4351.7 4307.3 3935.2 3205.7 2507.9 
1431.5 513.8 224.1 69.8 14.8 0.0 
1230.7 1319.5 1429.4 1550.0 1674.7 1807.9 1936.9 2076.5 2216.0 2364.1 2518.4 2668.6 2818.7 2992.1 3165.5 3326.2 3505.9 
3696.2 3903.5 4136.1 4385.6 4700.6 5104.5 5360.4 5658.5 5855.2 5662.8 5840.4 5848.8 5692.4 5280.0 4491.3 
2636.8 1097.5 285.5 57.1 16.9 0.0 
1230.7 1315.2 1414.6 1522.5 1643.0 1776.2 1894.6 2032.1 2154.7 2296.4 2450.8 2594.6 2751.0 2916.0 3091.5 3260.6 3448.8 
3643.4 3854.8 4100.1 4375.0 4719.7 5134.1 5409.0 5728.3 5935.5 5781.2 5996.9 6011.7 5836.2 5485.1 4679.5 
2575.5 957.9 249.5 48.6 16.9 0.0 
1230.7 1268.7 1321.6 1399.8 1482.3 1569.0 1670.5 1763.5 1865.0 1981.3 2091.3 2201.2 2323.9 2448.6 2596.7 2727.8 2873.7 3032.3 
3216.2 3429.8 3668.7 4013.4 4328.5 4588.6 4926.9 5034.7 4969.2 5127.8 5108.7 4831.7 4375.0 3592.6 1729.7 406.0 
101.5 29.6 16.9 0.0 
1230.7 1243.4 1270.8 1313.1 1370.2 1437.9 1503.4 1577.5 1657.8 1740.3 1824.9 1911.6 1996.1 2093.4 2190.7 2285.8 2383.1 2495.2 
2628.4 2782.7 2981.5 3245.8 3446.7 3662.4 3895.0 3935.2 3861.2 3863.3 3795.6 3478.4 3038.6 2376.8 1078.4 302.4 
93.0 31.7 16.9 0.0 
1230.7 1211.6 1203.2 1218.0 1243.4 1275.1 1315.2 1361.8 1408.3 1456.9 1505.6 1547.8 1588.0 1628.2 1664.1 1689.5 1710.7 1731.8 1746.6 
1780.4 1839.7 1888.3 1890.4 1877.7 1854.5 1742.4 1624.0 1431.5 1385.0 1122.8 828.9 604.8 308.7 158.6 65.6 29.6 16.9 0.0 
1230.7 1150.3 1091.1 1050.9 1034.0 1025.6 1034.0 1042.5 1057.3 1070.0 1074.2 1067.8 1050.9 1029.8 996.0 951.5 894.5 833.1 778.2 
729.5 678.8 636.5 596.3 560.4 522.3 475.8 422.9 380.6 365.8 313.0 251.6 190.3 129.0 86.7 52.9 25.4 12.7 0.0 
1230.7 1095.3 991.7 926.2 902.9 913.5 934.6 951.5 966.3 968.5 960.0 938.9 909.3 871.2 835.2 790.8 746.4 704.1 664.0 
619.6 562.5 515.9 480.0 458.9 444.1 439.8 418.7 393.3 389.1 359.5 302.4 238.9 158.6 90.9 57.1 27.5 10.6 0.0 
1230.7 1050.9 915.6 860.6 867.0 892.3 917.7 934.6 938.9 930.4 905.0 871.2 835.2 799.3 761.2 729.5 693.6 649.2 602.6 
558.2 526.5 505.4 490.6 475.8 463.1 448.3 425.0 382.7 374.3 348.9 310.8 230.5 184.0 112.1 52.9 23.3 8.5 0.0 
1230.7 1008.6 864.9 833.1 858.5 888.1 915.6 926.2 919.8 896.6 864.9 826.8 790.8 759.1 727.4 689.3 661.9 634.4 596.3 
568.8 549.8 528.6 486.3 456.7 435.6 414.5 389.1 359.5 351.0 321.4 249.5 228.4 203.0 164.9 95.2 38.1 6.3 0.0 
1230.7 974.8 833.1 824.7 854.3 890.2 909.3 917.7 905.0 871.2 831.0 788.7 752.8 721.1 691.5 672.4 653.4 632.2 613.2 
570.9 530.8 503.3 475.8 448.3 416.6 384.8 355.2 325.6 317.2 279.1 245.3 209.3 175.5 137.4 101.5 44.4 4.2 0.0 
1230.7 951.5 814.1 822.6 860.6 888.1 913.5 913.5 888.1 850.0 805.6 761.2 727.4 697.8 672.4 653.4 628.0 592.1 560.4 
530.8 501.1 471.5 441.9 412.3 387.0 361.6 334.1 306.6 296.0 268.5 241.1 207.2 169.2 124.8 78.2 29.6 4.2 0.0 
1230.7 934.6 812.0 822.6 862.7 894.5 911.4 905.0 875.4 831.0 780.3 740.1 708.4 680.9 666.1 636.5 587.8 532.9 511.7 
492.7 461.0 437.7 416.6 387.0 365.8 340.4 317.2 285.5 277.0 255.9 226.3 194.5 160.7 131.1 69.8 31.7 2.1 0.0 
1230.7 926.2 809.9 826.8 864.9 898.7 909.3 902.9 869.1 818.3 767.6 725.3 695.7 674.5 661.9 615.3 551.9 507.5 490.6 
467.3 446.2 416.6 391.2 367.9 351.0 332.0 308.7 279.1 274.9 253.7 226.3 192.4 160.7 126.9 74.0 31.7 2.1 0.0 
1230.7 926.2 809.9 826.8 867.0 896.6 909.3 900.8 869.1 812.0 763.4 725.3 693.6 676.7 659.7 613.2 551.9 505.4 492.7 
467.3 444.1 414.5 391.2 363.7 351.0 332.0 306.6 279.1 274.9 255.9 224.1 188.2 158.6 110.0 78.2 27.5 2.1 0.0 
